49.8.10 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x24 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MC5 | MC4 | MC3 | MC2 | MC1 | MC0 | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FAULT1 | FAULT0 | FAULTB | FAULTA | DFS | UFS | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERR | CNT | TRG | OVF | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21 – MCx Match or Capture Channel x Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the corresponding Match or Capture Channel x Interrupt Disable/Enable bit, which disables the Match or Capture Channel x interrupt.
Value | Description |
---|---|
0 | The Match or Capture Channel x interrupt is disabled. |
1 | The Match or Capture Channel x interrupt is enabled. |
Bit 15 – FAULT1 Non-Recoverable Fault x Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Non-Recoverable Fault x Interrupt Disable/Enable bit, which disables the Non-Recoverable Fault x interrupt.
Value | Description |
---|---|
0 | The Non-Recoverable Fault x interrupt is disabled. |
1 | The Non-Recoverable Fault x interrupt is enabled. |
Bit 14 – FAULT0 Non-Recoverable Fault x Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Non-Recoverable Fault x Interrupt Disable/Enable bit, which disables the Non-Recoverable Fault x interrupt.
Value | Description |
---|---|
0 | The Non-Recoverable Fault x interrupt is disabled. |
1 | The Non-Recoverable Fault x interrupt is enabled. |
Bit 13 – FAULTB Recoverable Fault B Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Recoverable Fault B Interrupt Disable/Enable bit, which disables the Recoverable Fault B interrupt.
Value | Description |
---|---|
0 | The Recoverable Fault B interrupt is disabled. |
1 | The Recoverable Fault B interrupt is enabled. |
Bit 12 – FAULTA Recoverable Fault A Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Recoverable Fault A Interrupt Disable/Enable bit, which disables the Recoverable Fault A interrupt.
Value | Description |
---|---|
0 | The Recoverable Fault A interrupt is disabled. |
1 | The Recoverable Fault A interrupt is enabled. |
Bit 11 – DFS Non-Recoverable Debug Fault Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Debug Fault State Interrupt Disable/Enable bit, which disables the Debug Fault State interrupt.
Value | Description |
---|---|
0 | The Debug Fault State interrupt is disabled. |
1 | The Debug Fault State interrupt is enabled. |
Bit 10 – UFS Non-Recoverable Update Fault Interrupt Enable
Writing a zero to this bit has no effect.
Value | Description |
---|---|
0 | The Non-Recoverable Update Fault interrupt is disabled. |
1 | The Non-Recoverable Update Fault interrupt is enabled. |
Bit 3 – ERR Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Error Interrupt Disable/Enable bit, which disables the Compare interrupt.
Value | Description |
---|---|
0 | The Error interrupt is disabled. |
1 | The Error interrupt is enabled. |
Bit 2 – CNT Counter Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Counter Interrupt Disable/Enable bit, which disables the Counter interrupt.
Value | Description |
---|---|
0 | The Counter interrupt is disabled. |
1 | The Counter interrupt is enabled. |
Bit 1 – TRG Retrigger Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Retrigger Interrupt Disable/Enable bit, which disables the Retrigger interrupt.
Value | Description |
---|---|
0 | The Retrigger interrupt is disabled. |
1 | The Retrigger interrupt is enabled. |
Bit 0 – OVF Overflow Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Overflow Interrupt Disable/Enable bit, which disables the Overflow interrupt request.
Value | Description |
---|---|
0 | The Overflow interrupt is disabled. |
1 | The Overflow interrupt is enabled. |