46.8.6 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WIN0 | COMP1 | COMP0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 4 – WIN0 Window 0
This flag is set according to the Window 0 Interrupt Selection bit group in the WINCTRL register (WINCTRL.WINTSELx) and will generate an interrupt if INTENCLR/SET.WINx is also one.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Window 0 interrupt flag.
Bits 0, 1 – COMPx Comparator x
Reading this bit returns the status of the Comparator x interrupt flag. If comparator x is not implemented, COMPx always reads as zero.
This flag is set according to the Interrupt Selection bit group in the Comparator x Control register (COMPCTRLx.INTSEL) and will generate an interrupt if INTENCLR/SET.COMPx is also one.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Comparator x interrupt flag.