Programmable transfer delays
between consecutive transfers, between clock and data, between deactivation
and activation of chip select (CS)
SPI Mode:
To use serial peripherals,
such as ADCs, DACs, LCD controllers,
CAN controllers, and sensors
8-bit, 16-bit, or 32-bit
programmable data length
Serial Memory Mode:
To use serial Flash memories
operating in single-bit SPI, Dual SPI and Quad SPI
Supports “execute in place”
(XIP). The system can execute code directly from a Serial Flash memory.
Flexible Instruction
register, to be compatible with all Serial Flash memories
32-bit Address mode (default
is 24-bit address) to support Serial Flash memories larger than 128
Mbit
Continuous Read mode
Scrambling/Unscrambling “On-the-Fly”
Double data rate support
(read only)
Connection to DMA Channel Capabilities Optimizes Data Transfers
One channel for the receiver
and one channel for the transmitter
Register Write Protection
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.