38.12.3 Status
Name: | STATUS |
Offset: | 0x0C |
Reset: | 0x00 |
Property: | Read only |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LINESTATE[1:0] | SPEED[1:0] | ||||||||
Access | R | R | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 7:6 – LINESTATE[1:0] USB Line State Status
These bits define the current line state DP/DM.
LINESTATE[1:0] | USB Line Status |
---|---|
0x0 | SE0/RESET |
0x1 | FS-J or LS-K State |
0x2 | FS-K or LS-J State |
Bits 3:2 – SPEED[1:0] Speed Status
These bits define the current speed used by the host.
SPEED[1:0] | Speed Status |
---|---|
0x0 | Full-speed mode |
0x1 | Low-speed mode |
0x2 | Reserved |
0x3 | Reserved |