44.2 Features

  • Passed NIST Special Publication 800-22 Tests Suite
  • Passed Diehard Random Tests Suite
  • May be used as Entropy Source for seeding an NIST approved DRNG (Deterministic RNG) as required by FIPS PUB 140-2 and 140-3
  • Provides a 32-bit random number every 84 clock cycles