19.8.5 3.3V Brown-Out Detector (BOD33) Control
| Name: | BOD33 |
| Offset: | 0x10 |
| Reset: | Determined from NVM User Row |
| Property: | Write-Synchronized, PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VBATLEVEL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LEVEL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PSEL[2:0] | HYST[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | x | x | x | x | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNBKUP | RUNHIB | RUNSTDBY | STDBYCFG | ACTION[1:0] | ENABLE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | y | y | z | ||
Bits 31:24 – VBATLEVEL[7:0] BOD33 Threshold Level on VBAT
This field sets the triggering voltage threshold for the BOD33 when the BOD33 monitors VBAT in battery backup sleep mode.
This field is not synchronized.
Bits 23:16 – LEVEL[7:0] BOD33 Threshold Level on VDD
This field sets the triggering voltage threshold for the BOD33 when the BOD33 monitors VDD. If an hysteresis value is programmed (BOD33.HYST), this field corresponds to the lower threshold (VBOD-).
These bits are loaded from NVM User Row at start-up.
This field is not synchronized.
The VBOD- input voltage can be calculated as follows: VBOD- = 1.5 + LEVEL[7:0) x VBOD33LEVEL_STEP
And the upper threshold (VBOD+) is then: VBOD+ = VBOD- + N x VBOD33HYST_STEP, With N=0 to 15 according to HYST[3:0] value and VBOD33HYST_STEP = VBOD33LEVEL_STEP, (refer to Bits 11:8 – HYST[3:0]: BOD33 Hysteresis voltage value on VDD).
If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max):
LEVEL[7:0] value < 255 - HYST[3:0] value.
Bits 14:12 – PSEL[2:0] Prescaler Select
Selects the prescaler divide-by output for the BOD33 sampling mode available in hibernate, backup or battery backup mode. The input clock comes from the OSCULP32K 32.768 kHz output.
| Value | Name | Description |
|---|---|---|
| 0x0 | NODIV | Not divided: Sampling mode is OFF. |
| 0x1 | DIV4 | Divide clock by 4 |
| 0x2 | DIV8 | Divide clock by 8 |
| 0x3 | DIV16 | Divide clock by 16 |
| 0x4 | DIV32 | Divide clock by 32 |
| 0x5 | DIV64 | Divide clock by 64 |
| 0x6 | DIV128 | Divide clock by 128 |
| 0x7 | DIV256 | Divide clock by 256 |
Bits 11:8 – HYST[3:0] BOD33 Hysteresis Voltage Value on VDD
This field sets the hysteresis voltage value related to "BOD33 Threshold Level on VDD" field when the BOD33 monitors VDD.
These bits are loaded from NVM User Row at start-up.
This field is not synchronized.
| Value | Description |
|---|---|
| 0 | No hysteresis. |
| N | Hysteresis
value is set to N*HYST_STEP. See the Electrical Characteristics section for the HYST_STEP voltage level. |
Bit 7 – RUNBKUP BOD33 Configuration in Backup Sleep Mode
This field is not synchronized.
| Value | Description |
|---|---|
| 0 | In backup sleep mode, the BOD33 is disabled. |
| 1 | In backup sleep mode, the BOD33 is enabled and configured in sampling mode. |
Bit 6 – RUNHIB BOD33 Configuration in Hibernate Sleep Mode
This field is not synchronized.
| Value | Description |
|---|---|
| 0 | In hibernate sleep mode, the BOD33 is disabled. |
| 1 | In hibernate sleep mode, the BOD33 is enabled and configured in sampling mode. |
Bit 5 – RUNSTDBY Run in Standby
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | In standby sleep mode, the BOD33 is disabled. |
| 1 | In standby sleep mode, the BOD33 is enabled. |
Bit 4 – STDBYCFG BOD33 Configuration in Standby Sleep Mode
If the RUNSTDBY bit is set to '1', the STDBYCFG bit sets the BOD33 configuration in standby sleep mode.
This field is not synchronized.
| Value | Description |
|---|---|
| 0 | In standby sleep mode, the BOD33 is enabled and configured in normal mode. |
| 1 | In standby sleep mode, the BOD33 is enabled and configured in low power mode. |
Bits 3:2 – ACTION[1:0] BOD33 Action
These bits are used to select the BOD33 action when the supply voltage crosses below the BOD33 threshold.
These bits are loaded from NVM User Row at start-up.
This field is not synchronized.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No action |
| 0x1 | RESET | The BOD33 generates a reset |
| 0x2 | INT | The BOD33 generates an interrupt |
| 0x3 | BKUP |
The BOD33 puts the device in battery backup sleep mode. |
Bit 1 – ENABLE Enable
This bit is loaded from NVM User Row at start-up.
This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | BOD33 is disabled. |
| 1 | BOD33 is enabled. |