19.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | INTENCLR | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | VREGRDY | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x04 | INTENSET | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | VREGRDY | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | INTFLAG | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | VREGRDY | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | STATUS | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | VREGRDY | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | BOD33 | 7:0 | RUNBKUP | RUNHIB | RUNSTDBY | STDBYCFG | ACTION[1:0] | ENABLE | ||
| 15:8 | PSEL[2:0] | HYST[3:0] | ||||||||
| 23:16 | LEVEL[7:0] | |||||||||
| 31:24 | VBATLEVEL[7:0] | |||||||||
0x14 ... 0x17 | Reserved | |||||||||
| 0x18 | VREG | 7:0 | RUNBKUP | SEL | ENABLE | |||||
| 15:8 | ||||||||||
| 23:16 | VSEN | |||||||||
| 31:24 | VSPER[2:0] | |||||||||
| 0x1C | VREF | 7:0 | ONDEMAND | RUNSTDBY | TSSEL | VREFOE | TSEN | |||
| 15:8 | ||||||||||
| 23:16 | SEL[3:0] | |||||||||
| 31:24 | ||||||||||
| 0x20 | BBPS | 7:0 | WAKEEN | CONF | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x24 | BKOUT | 7:0 | EN1 | EN0 | ||||||
| 15:8 | CLR1 | CLR0 | ||||||||
| 23:16 | SET1 | SET0 | ||||||||
| 31:24 | RTCTGL1 | RTCTGL0 | ||||||||
| 0x28 | BKIN | 7:0 | BKIN1 | BKIN0 | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||