51.4 Signal Description
| Pin Name | Pin Description | Type |
|---|---|---|
| MCKn | Host Clock for Clock Unit n | Input/Output |
| SCKn | Serial Clock for Clock Unit n | Input/Output |
| FSn | I2S Word Select or TDM Frame Sync for Clock Unit n | Input/Output |
| SDO | Serial Data Output for Transmit Serializer | Output |
| SDI | Serial Data Input for Receive Serializer | Input |
Note: One signal can be mapped on several pins.