51.7 I2S Application Examples
The I2S can support several
serial communication modes used in audio or high-speed serial links. Some standard
applications are shown in the following figures.
Note: The following examples are not a
complete list of serial link applications supported by the I2S.