56.8.1 SERCOM in SPI Mode Timing (125°C)
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| tMIS | MISO setup to SCK | Host, VDD>2.70V | 19.5 | - | - | ns | |
| Host, VDD>1.71V | 20 | - | - | ||||
| tSOV | MISO output valid SCK | Client, VDD>2.70V | 16.5 | - | - | ns | |
| Client, VDD>1.71V | 25 | - | - | ||||
- These values are based on simulation, with capacitance load between 5pF and 20pF. These values are not covered by test limits in production.