60.9 USB Interface
The USB interface consists of a differential data pair (D+/D-) and a power supply (VBUS, GND). Refer to the Electrical Characteristics section for operating voltages which will allow USB operation.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| D+ |
| USB full speed/low speed positive data upstream pin |
| D- | USB full speed/low speed negative data upstream pin |
USB Host and Device Interface recommendations can be found in the “Basic 32-Bit MCU Design and Troubleshooting Checklist” guide, available on the Microchip web site, www.microchip.com/.