60.7 Programming and Debug Ports
For programming and debugging the SAM D5x/E5x, the device must be connected using the Serial Wire Debug (SWD) and interface. Currently the SWD interface is supported by several Microchip and third party programmers and debuggers, like the Atmel-ICE, SAM-ICE or SAM D5x/E5x Xplained Pro (SAM D5x/E5x evaluation kit) embedded debugger.
Refer to the Atmel-ICE, SAM-ICE or SAM D5x/E5x Xplained Pro user guides for details on debugging and programming connections and options. For connecting to any other programming or debugging tool, refer to that specific programmer or debugger’s user guide.
The SAM D5x/E5x Xplained Pro evaluation board supports programming and debugging through the onboard embedded debugger, hence no external programmer or debugger is needed.
| Pin Name | Description | Recommended Pin Connection |
|---|---|---|
| SWCLK | Serial wire clock pin | Pull-up resistor 1 kΩ |