19.6.5.2 Enabling, Disabling, and Resetting
After power on or user reset, the BOD33 register values are loaded from the NVM User Row.
The BOD33 is enabled by writing a '1' to the Enable bit in the BOD control register (BOD33.ENABLE). The BOD33 is disabled by writing a '0' to the BOD33.ENABLE.