7.3.1 Starting of Internal Regulator
After power-up, the device is set to its initial state and kept in Reset, until the power has stabilized throughout the device.
The internal regulator provides VDDCORE. Once the external voltage VDDIO/VDDANA and the internal VDDCORE reach a stable value, the internal Reset is released.