55.3.4 Digital to Analog Converter (DAC) Characteristics (105°C)
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| INL | Integral Non Linearity, Best Fit curve from 0x080 to 0xF7F | i12clk=12 MHz VDDANA = 3.0V - External Ref = 2.0V Cload = 50pF | - | ±2.4 | ±3.4 | LSB |
| i12clk=12 MHz VDDANA = 3.0V - 1V Internal Ref Cload = 50pF | - | ±3.2 | ±4.2 | |||
| DNL | Differential Non Linearity, Best Fit curve from 0x080 to 0xF7F | i12clk=12 MHz VDDANA = 3.0V - External Ref = 2.0V Cload = 50pF | - | ±2.4 | ±3.6 | |
| i12clk=12 MHz VDDANA = 3.0V - 1V Internal Ref Cload = 50pF | - | ±3.5 | ±5.4 | |||
| Gerr | Gain Error | External Reference voltage | - | ±0.4 | ±1.7 | % FSR |
| 1.0V Internal Reference voltage | - | ±0.8 | ±8.5 | |||
| Offerr | Offset Error | External Reference voltage | - | ±13 | ±44 | mV |
| 1.0V Internal Reference voltage | - | ±8 | ±64 | |||
| ENOB | Effective Number Of Bits | Fs = 1 Ms/s - External Ref - CCTRL = 0x2 | 9.7 | 10.7 | 11.0 | Bits |
| SNR | Signal to Noise ratio | 61.3 | 68.6 | 74.5 | dB | |
| THD | Total Harmonic Distortion | -82.3 | -72.5 | -58.9 | dB |
Note:
- These values are based on characterization. These values are not covered by test limits in production.
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| INL | Integral Non Linearity, Best Fit curve from 0x080 to 0xF7F | i12clk=12 MHz VDDANA = 3.0V - External Ref = 2.0V Cload = 50pF | - | ±2.7 | ±4.0 | LSB |
| i12clk=12 MHz VDDANA = 3.0V - 1V Internal Ref Cload = 50pF | - | ±5.2 | ±8.7 | |||
| DNL | Differential Non Linearity, Best Fit curve from 0x080 to 0xF7F | i12clk=12 MHz VDDANA = 3.0V - External Ref = 2.0V Cload = 50pF | - | ±3.5 | ±6.1 | |
| i12clk=12 MHz VDDANA = 3.0V - 1V Internal Ref Cload = 50pF | - | ±6.4 | ±9.4 | |||
| Gerr | Gain Error | External Reference voltage | - | ±0.3 | ±1.6 | % FSR |
| 1.0V Internal Reference voltage | - | ±0.8 | ±8.6 | |||
| Offerr | Offset Error | External Reference voltage | - | ±7 | ±25 | mV |
| 1.0V Internal Reference voltage | - | ±2 | ±19 | |||
| ENOB | Effective Number of Bits | Fs = 1 Ms/s - External Ref - CCTRL = 0x2 | 9.1 | 10.3 | 10.8 | Bits |
| SNR | Signal to Noise Ratio | 63.5 | 68.6 | 74.5 | dB | |
| THD | Total Harmonic Distortion | -82.3 | -72.8 | -61.0 | dB |
Note:
- These values are based on characterization. These values are not covered by test limits in production.
| Symbol | Parameters | Conditions | TA | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|---|
| IDDANA | Differential Mode, DC supply current, 2 output channels - without load | fs = 1 Msps, CCTR L= 0x2, VREF > 2.4V, VDD = 3.3V | Max. 105°C Typ. 25°C | - | 384 | 593 | µA |
| fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD= 3.3V | - | 283 | 457 | ||||
| Single-Ended Mode, DC supply current, 2 output channels - without load | fs = 1 Msps, CCTRL = 0x2, VREF > 2.4V, VDD = 3.3V | - | 306 | 493 | µA | ||
| fs = 10 ksps, CCTRL = 0x0, VREF < 2.4V, VDD = 3.3V | - | 230 | 369 |