39.8.24 High Priority Message Status
| Name: | HPMS |
| Offset: | 0x94 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLST | FIDX[6:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MSI[1:0] | BIDX[5:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – FLST Filter List
| Value | Description |
|---|---|
| 0 | Standard Filter List. |
| 1 | Extended Filter List. |
Bits 14:8 – FIDX[6:0] Filter Index
Bits 7:6 – MSI[1:0] Message Storage Indicator
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No FIFO selected. |
| 0x1 | LOST | FIFO message lost. |
| 0x2 | FIFO0 | Message stored in FIFO 0. |
| 0x3 | FIFO1 | Message stored in FIFO 1. |