39.8.32 Rx FIFO 1 Status
| Name: | RXF1S |
| Offset: | 0xB4 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DMS[1:0] | RF1L | F1F | |||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| F1PI[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| F1GI[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| F1FL[6:0] | |||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 31:30 – DMS[1:0] Debug Message Status
This field defines the debug message status.
| Value | Name | Description |
|---|---|---|
| 0x0 | IDLE | Idle state, wait for reception of debug messages, DMA request is cleared. |
| 0x1 | DBGA | Debug message A received. |
| 0x2 | DBGB | Debug message A, B received. |
| 0x3 | DBGC | Debug message A, B, C received, DMA request is set. |
Bit 25 – RF1L Rx FIFO 1 Message Lost
This bit is a copy of interrupt flag IR.RF1L. When IR.RF1L is reset, this bit is also reset.
Overwriting the oldest message when RXF1C.F1OM = ‘1’ will not set this flag.
| Value | Description |
|---|---|
| 0 | No Rx FIFO 1 message lost. |
| 1 | Rx FIFO 1 message lost, also set after write attempt to Rx FIFO 1 of size zero. |
Bit 24 – F1F Rx FIFO 1 Full
| Value | Description |
|---|---|
| 0 | Rx FIFO 1 not full. |
| 1 | Rx FIFO 1 full. |