59.2.1 Thermal Resistance Data
The following table summarizes the thermal resistance data depending on the package.
| Package Type | θJA | θJC |
|---|---|---|
| 64-pin TQFP | 57.4°C/W | 10.6℃/W |
| 100-pin TQFP | 55.0°C/W | 11.1℃/W |
| 128-pin TQFP | 48.7°C/W | 9.4℃/W |
| 120-pin TFBGA | 36.63°C/W | 12.2℃/W |
| 48-pin VQFN | 29.8°C/W | 10.0℃/W |
| 64-pin VQFN | 30.3°C/W | 9.9℃/W |
| 64-pin WLCSP | 36.8°C/W | 5.0℃/W |