59.2.2 Junction Temperature
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Industrial Temperature Devices | |||||||
| Operating Ambient Temperature Range | TA | -40 | — | 85 | °C | ||
| Operating Junction Temperature Range | TJ | — | — | 105 | °C | ||
| V-temp Temperature Devices | |||||||
| Operating Ambient Temperature Range | TA | -40 | — | 105 | °C | ||
| Operating Junction Temperature Range | TJ | — | — | 125 | °C | ||
| Extended Temperature Range | |||||||
| Operating Ambient Temperature Range | TA | -40 | — | 125 | °C | ||
| Operating Junction Temperature Range | TJ | — | — | 145 | °C | ||
| Power Dissipation: | |||||||
| Internal Chip Power Dissipation: PINT = VDD x (IDD –∑ IOH) I/O Pin Power Dissipation: PI/O = ∑ (({VDD – VOH} x IOH) + ∑ (VOL x IOL)) | PD | PINT + PI/O | W | ||||
| Maximum Allowed Power Dissipation | PDMAX | (TJ – TA)/θJA | W | ||||
Note:
- θJA = Package thermal resistance, Junction-to-ambient (°C/W), see Thermal Resistance Data.
- When heatsink is used, PDMAX = (TJ-TA)/(θHEATSINK+θJC). Here θHEATSINK = Thermal resistance (°C/W) specification of the external cooling device. θJC= Package thermal resistance, Junction-to-case thermal resistance (°C/W). See Table Thermal Resistance Data for additional information.