The following tables lists each IOSET Pins for each TCC instance.
Table 6-28. TCC0 IO SET Configuration| TCC
Signal | IOSET 1 PINs | IOSET 2 PINs | IOSET 3
PINs | IOSET 4 PINs | IOSET 5 PINs | IOSET 6 PINs |
|---|
| WO0 | PA08 | PC04 | PC10 | PC16 | PB12 | PA20 |
| WO1 | PA09 | PD08 | PC11 | PC17 | PB13 | PA21 |
| WO2 | PA10 | PD09 | PC12 | PC18 | PB14 | PA22 |
| WO3 | PA11 | PD10 | PC13 | PC19 | PB15 | PA23 |
| WO4 | PB10 | PD11 | PC14 | PC20 | PA16 | PB16 |
| WO5 | PB11 | PD12 | PC15 | PC21 | PA17 | PB17 |
| WO6 | PA12 | PC22 | PA18 | PB30 | N/A(1) | N/A(1) |
| WO7 | PA13 | PC23 | PA19 | PB31 | N/A(1) | N/A(1) |
Note: 1. The signal is available, but the edges are not aligned wrt. the other signals as
specified.
Table 6-29. TCC1 IO SET Configuration| TCC
Signal | IOSET 1 PINs | IOSET 2 PINs | IOSET 3
PINs | IOSET 4 PINs | IOSET 5 PINs |
|---|
| WO0 | PA16 | PD20 | PB18 | PB10 | PC14 |
| WO1 | PA17 | PD21 | PB19 | PB11 | PC15 |
| WO2 | PA18 | PB20 | PB26 | PA12 | PA14 |
| WO3 | PA19 | PB21 | PB27 | PA13 | PA15 |
| WO4 | PA20 | PB28 | PA08 | PC10 | N/A(1) |
| WO5 | PA21 | PB29 | PA09 | PC11 | N/A(1) |
| WO6 | PA22 | PA10 | PC12 | N/A(1) | N/A(1) |
| WO7 | PA23 | PA11 | PC13 | N/A(1) | N/A(1) |
Note: 1. The signal is available, but the edges are not aligned wrt. the other signals as
specified.
Table 6-30. TCC2 IO SET Configuration| TCC Signal | IOSET 1 PINs | IOSET 2 PINs |
|---|
| WO0 | PA14 | PA30 |
| WO1 | PA15 | PA31 |
| WO2 | PA24 | PB02 |
Table 6-31. TCC3 IO SET Configuration| TCC
Signal | IOSET 1 PINs | IOSET 2 PINs |
|---|
| WO0 | PB12 | PB16 |
| WO1 | PB13 | PB17 |
Table 6-32. TCC4 IO SET Configuration| TCC
Signal | IOSET 1 PINs | IOSET 2 PINs |
|---|
| WO0 | PB14 | PB30 |
| WO1 | PB15 | PB31 |