25.8.4 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x0C |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SEEWRC | SEESOVF | SEESFULL | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SUSP | NVME | ECCDE | ECCSE | LOCKE | PROGE | ADDRE | DONE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 10 – SEEWRC SEE Write Completed Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the SEEWRC interrupt enable.
This bit will read as the current value of the SEEWRC interrupt enable.
Bit 9 – SEESOVF Active SEES Overflow Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the SEESOVF interrupt enable.
This bit will read as the current value of the SEESOVF interrupt enable.
Bit 8 – SEESFULL Active SEES Full Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the SEESFULL interrupt enable.
This bit will read as the current value of the SEESFULL interrupt enable.
Bit 7 – SUSP Suspended Write Or Erase Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the SUSP interrupt enable.
This bit will read as the current value of the SUSP interrupt enable.
Bit 6 – NVME NVM Error Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the NVME interrupt enable.
This bit will read as the current value of the NVME interrupt enable.
Bit 5 – ECCDE ECC Dual Error Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the ECCDE interrupt enable.
This bit will read as the current value of the ECCDE interrupt enable.
Bit 4 – ECCSE ECC Single Error Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the ECCSE interrupt enable.
This bit will read as the current value of the ECCSE interrupt enable.
Bit 3 – LOCKE Lock Error Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the LOCKE interrupt enable.
This bit will read as the current value of the LOCKE interrupt enable.
Bit 2 – PROGE Programming Error Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the PROGE interrupt enable.
This bit will read as the current value of the PROGE interrupt enable.
Bit 1 – ADDRE Address Error Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the ADDRE interrupt enable.
This bit will read as the current value of the ADDRE interrupt enable.
Bit 0 – DONE Command Done Interrupt Clear
Writing a zero to this bit has no effect.
Writing a '1' to this bit clears the DONE interrupt enable.
This bit will read as the current value of the DONE interrupt enable.