25.8.14 SmartEEPROM Status
| Name: | SEESTAT |
| Offset: | 0x2C |
| Reset: | 0x000x0x0x |
| Property: | Read-Only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PSZ[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | x | x | x | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SBLK[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | x | x | x | x | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RLOCK | LOCK | BUSY | LOAD | ASEES | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | x | 0 | 0 | x |
Bits 18:16 – PSZ[2:0] SmartEEPROM Page Size
This bit field is automatically loaded from the user page during startup, refer to the Memories.
Indicates the page size.
Bits 11:8 – SBLK[3:0] Blocks Number In a Sector
This bit field is automatically loaded from the user page during startup, refer to the Memories.
Indicates the number of blocks allocated to a SEES.
Bit 4 – RLOCK RLOCK
Bit 3 – LOCK SmartEEPROM Section Locked
This bit field is automatically loaded from the user page during startup.
Access to the SmartEEPROM data is locked. Writes to AHB2 throws hardfault exceptions.
0: SmartEEPROM access is not locked
1: SmartEEPROM access is locked
Bit 2 – BUSY Busy
0: SmartEEPROM is ready.
1: SmartEEPROM is busy processing a read or a write operation.
Bit 1 – LOAD Page Buffer Loaded
0: SmartEEPROM has not left unwritten data in the page buffer.
1: SmartEEPROM has left unwritten data in the page buffer.
Bit 0 – ASEES Active SmartEEPROM Sector
This bit field is automatically loaded during startup from a special fuse in the NVM.
Indicates the active SEES
0: SEES0 is active
1: SEES1 is active