47.5.1 I/O Lines
Using the DAC Controller’s I/O lines requires the I/O pins to be configured in the PORT - I/O Pin Controller.
| Instance | Signal | Peripheral Function |
|---|---|---|
| DAC | VOUT0 | A |
| DAC | VOUT1 | A |
| DAC | VREFA | A |
Using the DAC Controller’s I/O lines requires the I/O pins to be configured in the PORT - I/O Pin Controller.
| Instance | Signal | Peripheral Function |
|---|---|---|
| DAC | VOUT0 | A |
| DAC | VOUT1 | A |
| DAC | VREFA | A |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.