12.6.2 CPU Reset Extension
“CPU Reset extension” refers to the extension of the Reset phase of the CPU
core after the external Reset is released. This ensures that the CPU is not executing
code at start-up while a debugger is connects to the system. The debugger is detected on
a RESET release event when SWCLK is low. At start-up, SWCLK is
internally pulled up to avoid false detection of a debugger if the SWCLK pin is left
unconnected. When the CPU is held in the Reset extension phase, the CPU Reset Extension
bit of the Status A register (STATUSA.CRSTEXT) is set. To release the CPU, write a
'1' to STATUSA.CRSTEXT. STATUSA.CRSTEXT will then be set to
'0'. Writing a '0' to STATUSA.CRSTEXT has no
effect. For security reasons, it is not possible to release the CPU Reset extension when
the device is protected by the NVMCTRL security bit (See NVMCTRL.CTRLB.CMD's Set
Security Bit (SSB) command.). Trying to do so sets the Protection Error bit (PERR) of
the Status A register (STATUSA.PERR).