Note: This bit is not reset by a
hibernate or backup reset. When the IORET feature is used, the debugger access to the
chip will not be allowed until the IORET bit is cleared after waking up from
hibernate or backup sleep. When the IORET is set in active mode, the PORT can still
be controlled by peripherals and the PORT registers. It is only when the device wakes
up from hibernate or backup sleep mode that the IORET= 1 will prevent the PORT from
being controlled by the peripherals or PORT registers. POR and BOD33 resets can clear
the IORET bit.
| Value | Description |
|---|
| 0 |
After waking up from Hibernate or
Backup mode, I/O lines are not held. |
| 1 |
After waking up from Hibernate or
Backup mode, I/O lines are held until IORET is written to
0. |