45.6.2.1 Initialization
The following registers are enable-protected, meaning that they can only be written when the ADC is disabled (CTRLA.ENABLE = 0):
- The Control A (CTRLA) register, except the ENABLE and SWRST bits
- The Event Control register (EVCTRL)
- The Calibration register (CALIB)
Enable-protection is denoted by the ‘Enable-Protected’ property in the register description.