This bit field counts
frames that are not an integral number of bytes long and have bad CRC when their length
is truncated to an integral number of Bytes and are between 64 and 1518 Bytes in length
(1536 if NCFGR.MAXFS=1). This bit field is
also incremented if a symbol error is detected and the frame is of valid length and does
not have an integral number of Bytes.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.