24.9.17 GMAC TX Partial Store and Forward Register
Name:
TPSF
Offset:
0x040
Reset:
0x00000FFF
Property:
-
Bit
31
30
29
28
27
26
25
24
ENTXP
Access
R/W
Reset
0
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
TPB1ADR[9:8]
Access
R/W
R/W
Reset
1
1
Bit
7
6
5
4
3
2
1
0
TPB1ADR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bit 31 – ENTXP Enable TX Partial Store and Forward
Operation
Bits 9:0 – TPB1ADR[9:0] Transmit Partial Store and Forward
Address
Watermark value.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.