GMAC Network Control Register
GMAC Network Configuration Register
GMAC Network Status Register
GMAC User Register
GMAC DMA Configuration Register
GMAC Transmit Status Register
GMAC Receive Buffer Queue Base Address Register
GMAC Transmit Buffer Queue Base Address Register
GMAC Receive Status Register
GMAC Interrupt Status Register
GMAC Interrupt Enable Register
GMAC Interrupt Disable Register
GMAC Interrupt Mask Register
GMAC PHY Maintenance Register
GMAC Receive Pause Quantum Register
GMAC Transmit Pause Quantum Register
GMAC TX Partial Store and Forward Register
GMAC RX Partial Store and Forward Register
GMAC RX Jumbo Frame Max Length Register
GMAC Hash Register Bottom
GMAC Hash Register Top
GMAC Specific Address n Bottom Register
GMAC Specific Address n Top Register
GMAC Type ID Match n Register
GMAC Wake on LAN Register
GMAC IPG Stretch Register
GMAC Stacked VLAN Register
GMAC Transmit PFC Pause Register
GMAC Specific Address 1 Mask Bottom
GMAC Specific Address Mask 1 Top
GMAC 1588 Timer Nanosecond Comparison Register
GMAC 1588 Timer Second Comparison Low Register
GMAC 1588 Timer Second Comparison High Register
GMAC PTP Event Frame Transmitted Seconds High Register
GMAC PTP Event Frame Received Seconds High Register
GMAC PTP Peer Event Frame Transmitted Seconds High Register
GMAC PTP Peer Event Frame Received Seconds High Register
GMAC Octets Transmitted Low Register
GMAC Octets Transmitted High Register
GMAC Frames Transmitted
GMAC Broadcast Frames Transmitted Register
GMAC Multicast Frames Transmitted Register
GMAC Pause Frames Transmitted Register
GMAC 64 Byte Frames Transmitted Register
GMAC 65 to 127 Byte Frames Transmitted Register
GMAC 128 to 255 Byte Frames Transmitted Register
GMAC 256 to 511 Byte Frames Transmitted Register
GMAC 512 to 1023 Byte Frames Transmitted Register
GMAC 1024 to 1518 Byte Frames Transmitted Register
GMAC Greater Than 1518 Byte Frames Transmitted Register
GMAC Transmit Underruns Register
GMAC Single Collision Frames Register
GMAC Multiple Collision Frames Register
GMAC Excessive Collisions Register
GMAC Late Collisions Register
GMAC Deferred Transmission Frames Register
GMAC Carrier Sense Errors Register
GMAC Octets Received Low Register
GMAC Octets Received High Register
GMAC Frames Received Register
GMAC Broadcast Frames Received Register
GMAC Multicast Frames Received Register
GMAC Pause Frames Received Register
GMAC 64 Byte Frames Received Register
GMAC 65 to 127 Byte Frames Received Register
GMAC 128 to 255 Byte Frames Received Register
GMAC 256 to 511 Byte Frames Received Register
GMAC 512 to 1023 Byte Frames Received Register
GMAC 1024 to 1518 Byte Frames Received Register
GMAC 1519 to Maximum Byte Frames Received Register
GMAC Undersized Frames Received Register
GMAC Oversized Frames Received Register
GMAC Jabbers Received Register
GMAC Frame Check Sequence Errors Register
GMAC Length Field Frame Errors Register
GMAC Receive Symbol Errors Register
GMAC Alignment Errors Register
GMAC Receive Resource Errors Register
GMAC Receive Overruns Register
GMAC IP Header Checksum Errors Register
GMAC TCP Checksum Errors Register
GMAC UDP Checksum Errors Register
GMAC 1588 Timer Increment Sub-nanoseconds Register
GMAC 1588 Timer Seconds High Register
GMAC 1588 Timer Seconds Low Register
1588 Timer Sync Strobe Seconds [31:0] Register
GMAC 1588 Timer Sync Strobe Nanoseconds Register
GMAC 1588 Timer Nanoseconds Register
GMAC 1588 Timer Adjust Register
GMAC IEEE 1588 Timer Increment Register
GMAC PTP Event Frame Transmitted Seconds Low Register
GMAC PTP Event Frame Transmitted Nanoseconds Register
GMAC PTP Event Frame Received Seconds Low Register
GMAC PTP Event Frame Received Nanoseconds Register
GMAC PTP Peer Event Frame Transmitted Seconds Low Register
GMAC PTP Peer Event Frame Transmitted Nanoseconds Register
GMAC PTP Peer Event Frame Received Seconds Low Register
GMAC PTP Peer Event Frame Received Nanoseconds Register
Received LPI Transitions
Received LPI Time
Transmit LPI Transitions
Transmit LPI Time
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.