39.6.4 Timeout Counter
To indicate timeout conditions for Rx FIFO 0, Rx FIFO 1, and the Tx Event FIFO the CAN supplies a 16-bit timeout counter. It operates as down-counter and uses the same prescaler controlled by TSCC.TCP as the timestamp counter. The timeout counter is configured through the TOCC register. The actual counter value can be read from TOCV.TOC. The timeout counter can only be started while CCCR.INIT = ‘0’. It is stopped when CCCR.INIT = ‘1’, for example, when the CAN enters Bus_Off state.
The operation mode is selected by TOCC.TOS. When operating in continuous mode, the counter starts when CCCR.INIT is reset. A write to TOCV presets the counter to the value configured by TOCC.TOP and continues down-counting.
When the timeout counter is controlled by one of the FIFOs, an empty FIFO presets the counter to the value configured by TOCC.TOP. Down-counting is started when the first FIFO element is stored. Writing to TOCV has no effect.
When the counter reaches zero, interrupt flag IR.TOO is set. In continuous mode, the counter is immediately restarted at TOCC.TOP.