2.10.3 Asynchronous Mode

Timer1 counts beyond the period value in Asynchronous mode when the period is 0x01.

Work Around

Set the Timer1 period, PR1, to a value greater than 1.

Affected Silicon Revisions

A0A1B0C0
XXXX