2.10.2 Timer1 Register (TMR1)
In Asynchronous External Counter mode, (TCS bit (T1CON[1] = 1), TSYNC
bit (T1CON[2] = 0) and TECS[1:0] (T1CON[9:8] =
‘0b01)), the Timer1 register (TMR1) remains at the initial set value
for five external clock pulses after wake-up from Sleep mode.
Work Around
None.
Affected Silicon Revisions
| A0 | A1 | B0 | C0 |
|---|---|---|---|
| X | X | X | X |