2.2 Configuration
Before sending the configuration, the user must select the following options from the available drop-down menu:
- Operation Mode
- Sleep Period
- Serial Output Format
The following table outlines the available configuration of each option from the drop-down
menu.
| Parameter | Configuration |
|---|---|
| Operation mode | Capacitive |
| Conductive | |
| Sleep Period | Wake on Request |
| 1 second | |
| 2 seconds | |
| 4 seconds | |
| 8 seconds | |
| 16 seconds | |
| 32 seconds | |
| 64 seconds | |
| 128 seconds | |
| 256 seconds | |
| Serial Output Format | Disabled |
| Delta | |
| Measurement | |
| Measurement and Delta | |
| Data Visualizer Protocol |
Once these three options are set, click the Send Configuration button to transmit the configuration settings.