2.1 Waiting for Firmware
Before starting the session, the device must be configured in Enhanced Configuration mode through the corresponding slide switch. The following configuration must be made on the device:
- ECFG: Configured to ON
- LOCK: Configured to OFF
Initially, the device status is Waiting for Firmware. To receive the firmware version and start configuring, a reset is needed. Reset the board by pressing the RESET button.
Once the reset is received by the MTCH9010, the firmware version will appear in the MTCH Session Status section. At this step, the Send Configuration button becomes active, and the configuration set is ready to be transmitted.