3.2.4.31 USB_HOST_DEVICE_STRING Enumeration

C

typedef enum {
  USB_HOST_DEVICE_STRING_LANG_ID = 0,
  USB_HOST_DEVICE_STRING_MANUFACTURER,
  USB_HOST_DEVICE_STRING_PRODUCT,
  USB_HOST_DEVICE_STRING_SERIAL_NUMBER
} USB_HOST_DEVICE_STRING;

Summary

USB Host Device String Type

This type defines the types of strings that can be request through the USB_HOST_DeviceStringDescriptorGet() function. The stringType parameter in the function call can be set any one of these types.

Members

Members Description
USB_HOST_DEVICE_STRING_LANG_ID = 0 Specifies the language ID string
USB_HOST_DEVICE_STRING_MANUFACTURER Specifies the manufacturer string
USB_HOST_DEVICE_STRING_PRODUCT Specifies the product string
USB_HOST_DEVICE_STRING_SERIAL_NUMBER Specifies the serial number string

Remarks

None.