3.2.4.35 USB_HOST_REQUEST_HANDLE Type

C

typedef uintptr_t USB_HOST_REQUEST_HANDLE;

Summary

USB Host Request Handle Type

This type defines the USB Host Request Handle. This type of handle is returned by the USB_HOST_DeviceStringDescriptorGet() function. Each request will generate a unique handle. This handle will be returned in the event associated with the completion of the string descriptor request.

Remarks

None.