2.5.5.3 usb_device_cdc_config_template.h

File Name

usb_device_cdc_config_template.h

Description

USB Device CDC Class Configuration Definitions

This file contains configurations macros needed to configure the CDC Function Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.

Macros

Name Description
USB_DEVICE_CDC_INSTANCES_NUMBER Specifies the number of CDC instances.
USB_DEVICE_CDC_QUEUE_DEPTH_COMBINED Specifies the combined queue size of all CDC instances.