2.4.4.2 USB_DEVICE_AUDIO_V2_MAX_ALTERNATE_SETTING Macro

C

#define USB_DEVICE_AUDIO_V2_MAX_ALTERNATE_SETTING 

Summary

Maximum number of Alternate Settings

This macro defines the maximum number of Alternate Settings per streaming interface. If the Audio 2.0 Device features multiple streaming interfaces, this configuration constant should be equal to the maximum number of alternate required amongst the streaming interfaces.