2.7.3.1 Configuration on MCC

Bulk OUT Endpoint Number

Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_OUT_ENDPOINT_NUMBER

Specify the endpoint number of Bulk Out Endpoint to be used for this instance of the Vendor Interface. Refer to Device Datasheet for details on available endpoints and limitations.

Bulk IN Endpoint Number

Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_IN_ENDPOINT_NUMBER

Specify the endpoint number of Bulk IN Endpoint to be used for this instance of the Vendor Interface. Refer to Device Datasheet for details on available endpoints and limitations.