2.4.6.2 usb_device_audio_v2_0_config_template.h

File Name

usb_device_audio_v2_0_config_template_0_config_template.h

Description

USB Device Audio 2.0 Class Configuration Definitions

This file contains configurations macros needed to configure the Audio 2.0 Function Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.

Macros

Name Description
USB_DEVICE_AUDIO_V2_INSTANCES_NUMBERSpecifies the number of Audio 2.0 Function Driver instances.
USB_DEVICE_AUDIO_V2_MAX_ALTERNATE_SETTINGSpecifies the maximum number of Alternate Settings per streaming interface.
USB_DEVICE_AUDIO_V2_MAX_STREAMING_INTERFACESSpecifies the maximum number of Audio 2.0 Streaming interfaces in an Audio 2.0 Function Driver instance.
USB_DEVICE_AUDIO_V2_QUEUE_DEPTH_COMBINEDSpecifies the combined queue size of all Audio 2.0 function driver instances.