3.7.4.5 USB_HOST_MSD_TRANSFER_DIRECTION Enumeration

C

typedef enum {
  USB_HOST_MSD_TRANSFER_DIRECTION_HOST_TO_DEVICE = 0x00,
  USB_HOST_MSD_TRANSFER_DIRECTION_DEVICE_TO_HOST = 0x80
} USB_HOST_MSD_TRANSFER_DIRECTION;

Summary

USB HOST Transfer Direction

This enumeration specifies the direction of the data stage.

Members

Members Description
USB_HOST_MSD_TRANSFER_DIRECTION_HOST_TO_DEVICE = 0x00 Data moves from host to device
USB_HOST_MSD_TRANSFER_DIRECTION_DEVICE_TO_HOST = 0x80 Data moves from device to host

Remarks

None.