2.8.4 Library Interface

This section describes the Application Programming Interface (API) functions of the USB MSD Device Library.

Refer to each section for a detailed description.

Data Types and Constants

Name Description
USB_DEVICE_MSD_INITThis structure contains required parameters for MSD function driver initialization.
USB_DEVICE_MSD_MEDIA_FUNCTIONSPointer to the media driver functions for media instances to used with the MSD function driver.
USB_DEVICE_MSD_MEDIA_INIT_DATAThis structure holds media related data of a particular logical unit.
USB_DEVICE_MSD_FUNCTION_DRIVERUSB Device MSD Function Driver Function pointer.