| Name  | Description  | 
| Introduction | This section provides information on library design,
                                    configuration, usage and the library interface for the USB Audio
                                    1.0 Device Library.  | 
| Using the Library | This topic describes the basic architecture of the Audio 1.0
                                    Function Driver and provides information and examples on its
                                    use.  | 
| Configuring the Library | Describes how to configure the USB Audio 1.0 Device Driver.
                                 | 
| Library Interface
                                 | This section describes the Application Programming Interface
                                    (API) functions of the USB Device Audio 1.0 Library.Refer to
                                    each section for a detailed description.  | 
| Files  | This section lists the source and header files used by the
                                    library.  |