| Name | Description |
| Introduction | Introduces the MPLAB Harmony USB Mass Storage Device (MSD) Library. |
| Using the
Library
| This topic describes the basic architecture of the USB MSD Device Library and
provides information and examples on its use. |
| Configuring the Library | Describes how to configure the MSD Function Driver. |
| Library
Interface | This section describes the Application Programming Interface (API) functions
of the USB MSD Device Library.Refer to each section for a detailed description.
|
| Files | This section lists the source and header files used by the library. |