| Name | Description |
| Introduction | Introduces the MPLAB Harmony USB Audio v1.0 Host Client
Driver Library. |
| Using the Library | This topic describes the basic architecture of the USB Audio
v1.0 Host Client Driver Library and provides information and
examples on its use. |
| Configuring the Library | Describes how to configure the USB Audio v1.0 Host Client
Driver. |
| Library Interface | This section describes the Application Programming Interface
(API) functions of the USB Audio v1.0 Host Client Driver
Library.Refer to each section for a detailed description.
|
| Files | This section lists the source and header files used by the
library. |