5.2.4.1.2 MSG_RES_HANDSHAKE
The PC should respond to a handshake request from the target with this packet. The PC should always communicate with the target using the protocol version stated in the targets handshake request message. If the PC for some reason is unable to do this, the handshake request must be rejected.
| Field | Size | Values | Description |
|---|---|---|---|
| Message ID | 1 byte | 0x10 | |
| Data length | 2 bytes | 1 | |
| Handshake status | 1 byte |
0x00: Handshake accepted 0x01: Handshake rejected. Invalid protocol version. 0x02: Handshake rejected. Other reason. |