5.2.4.1.4 MSG_RES_STATUS
Status message from PC to target. Once a status is requested from the target and this packet is sent, all status flags should be cleared on the PC.
| Field | Size | Values | Description |
|---|---|---|---|
| Message ID | 1 byte | 0x12 | |
| Data length | 2 bytes | 2 | |
| Status code | 2 bytes | 0x0000 | Reserved for future use |