1 What is the MCC MQTT Library?
The MQTT Library v2.0.1 available in Microchip's MPLABX Code Configurator (MCC) allows for quick and easy C code generation of the latest stack according to the user's requirements. The library module uses a Graphic User Interface (GUI) presented by MCC within MPLABX which allows for selection of desired configuration, and custom configurations of the protocol. Based upon device supported within MCC, customized C code is generated within the MPLABX project, in a folder named "MCC Generated Files".