7 Repairs and Enhancements
v2.0.2
- Updated for compatibility with MPLAB® X 6.05.
v2.0.1
- Updated the library for MCC Plugin v4.0.0 compatibility
- Fixed the bug related to the remainingLength field when processing a publish packet received over the subscribed topic
- Removed the unnecessary QoS level check when processing the messages received over the subscribed topic
- Removed unused variables from private static MQTT library functions
- Rearrangement of MCC GUI fields