8 Known Issues
- When TCP/IP Lite library gets unloaded, an exception is thrown in MPLABX IDE.
- QoS level 2 publish and subscribe messages are not supported
- When upgrading to MPLAB X v6.05/MCC v5.2 on an existing MCC Classic configuration it may
be neccessary to update your MCC libraries for some GUIs to display
properly.
Workaround:
- Open the MCC configuration.
- Open the Content Manager from the Device Recources pane.
- In the Content Manager press "Select Latest Versions" button followed by "Apply" button and it will automatically update all libraries.
- Restart MCC.
Note: You need to have internet access to perfom the updates.